How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| BD: | 9 | AG: | 5.16 |
| BF: | 0.53 | AK: | 8.5 |
| H: | 0.53 in | AA: | 10.25 |
| T: | 1.938 | P: | 2.38 in |
| AJ: | 7.25 | AB: | 4.76 |
| D: | 3.38 | G: | 2.32 |
| LL: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| V: | 2.51 in | LQ1: | 6.56 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.938 in | Model Code: | 30YF |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Bore Code: | 31 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output RPM: | 87.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

