How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AB: | 4.76 |
| AK: | 8.5 | I: | 4.84 in |
| BF: | 0.53 | G: | 2.32 |
| D: | 3.38 | AJ: | 7.25 |
| AA: | 10.25 | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| P: | 2.38 in | AF: | 0.25 |
| BD: | 9 | LQ1: | 6.56 in |
| T: | 1.938 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 2.77 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

