How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.51 in | BE1: | 0.5 in |
| AA: | 10.25 | H: | 0.53 in |
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | LL: | 2.38 in |
| T: | 1.938 | AB: | 4.76 |
| AF: | 0.25 | BF: | 0.53 |
| LQ1: | 6.56 in | AE2: | 0.56 |
| BD: | 9 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

