How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 3 in |
| I: | 4.84 in | AF: | 0.25 |
| H: | 0.53 in | G: | 2.32 |
| BE1: | 0.5 in | AG: | 5.16 |
| V: | 2.51 in | T: | 1.938 |
| BF: | 0.53 | AA: | 10.25 |
| D: | 3.38 | AE2: | 0.56 |
| AJ: | 7.25 | LQ1: | 6.56 in |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 31 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Gear Type: | Worm |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

