How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AE2: | 0.56 |
| AA: | 10.25 | V: | 2.51 in |
| Center Distance (in): | 3 in | AG: | 5.16 |
| D: | 3.38 | BD: | 9 |
| AF: | 0.25 | AB: | 4.76 |
| G: | 2.32 | H: | 0.53 in |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.938 |
| P: | 2.38 in | BE1: | 0.5 in |
| LL: | 2.38 in | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YF | Bore Code: | 31 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 2.38 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

