How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 7.25 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 6.56 in | H: | 0.53 in |
| AE2: | 0.56 | G: | 2.32 |
| AK: | 8.5 | P: | 2.38 in |
| BF: | 0.53 | AA: | 10.25 |
| AF: | 0.25 | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.938 | D: | 3.38 |
Technical Specifications
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Bore Code: | 31 |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output RPM: | 350 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 6.68 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

