How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | V: | 2.51 in |
| H: | 0.53 in | G: | 2.32 |
| AA: | 10.25 | AE2: | 0.56 |
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AB: | 4.76 |
| LQ1: | 6.56 in | BD: | 9 |
| AF: | 0.25 | BF: | 0.53 |
| AK: | 8.5 | T: | 1.938 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 30YF |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 6.68 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

