How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.56 |
| LQ1: | 6.56 in | AG: | 5.16 |
| AF: | 0.25 | BD: | 9 |
| G: | 2.32 | V: | 2.51 in |
| BF: | 0.53 | P: | 2.38 in |
| D: | 3.38 | LL: | 2.38 in |
| AA: | 10.25 | H: | 0.53 in |
| T: | 1.938 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.84 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
Technical Specifications
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.68 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 350 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

