How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 2.38 in | AG: | 5.16 |
| T: | 1.938 | LQ1: | 6.56 in |
| D: | 3.38 | Center Distance (in): | 3 in |
| BF: | 0.53 | BD: | 9 |
| AE2: | 0.56 | V: | 2.51 in |
| I: | 4.84 in | G: | 2.32 |
| AA: | 10.25 | AJ: | 7.25 |
| P: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AB: | 4.76 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 35 |
| Model Code: | 30YF | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.54 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 50:1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

