How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.76 |
| H: | 0.53 in | G: | 2.32 |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | LQ1: | 6.56 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| T: | 1.938 | AG: | 5.16 |
| BD: | 9 | P: | 2.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 2.38 in | AK: | 8.5 |
| AF: | 0.25 | D: | 3.38 |
Technical Specifications
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

