How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | P: | 2.38 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| AG: | 5.16 | AK: | 8.5 |
| BD: | 9 | LL: | 2.38 in |
| D: | 3.38 | LQ1: | 6.56 in |
| AE2: | 0.56 | V: | 2.51 in |
| AB: | 4.76 | BE1: | 0.5 in |
| G: | 2.32 | AF: | 0.25 |
| AA: | 10.25 | I: | 4.84 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Ratio: | 60:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.28 | Service Factor: | 1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Bore Code: | 31 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

