How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 5.16 |
| AK: | 8.5 | LL: | 2.38 in |
| T: | 1.938 | P: | 2.38 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | AJ: | 7.25 |
| H: | 0.53 in | AE2: | 0.56 |
| G: | 2.32 | BD: | 9 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 60:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 1.28 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

