How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | T: | 1.938 |
| LL: | 2.38 in | AA: | 10.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| AG: | 5.16 | I: | 4.84 in |
| V: | 2.51 in | BE1: | 0.5 in |
| LQ1: | 6.56 in | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.56 | G: | 2.32 |
| AF: | 0.25 | P: | 2.38 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Model Code: | 30YF |
| Ratio: | 7.5:1 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

