How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | H: | 0.53 in |
| Center Distance (in): | 3 in | LQ1: | 6.56 in |
| I: | 4.84 in | AG: | 5.16 |
| P: | 2.38 in | BE1: | 0.5 in |
| V: | 2.51 in | BF: | 0.53 |
| AA: | 10.25 | BD: | 9 |
| T: | 1.938 | AF: | 0.25 |
| LL: | 2.38 in | AK: | 8.5 |
| AB: | 4.76 | G: | 2.32 |
| AE2: | 0.56 | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 31 | Series Code: | OE |
| Output RPM: | 233 | Output Diameter (in): | 1.938 in |
| Model Code: | 30YF | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 6.05 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

