How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| D: | 3.38 | I: | 4.84 in |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | AE2: | 0.56 |
| BF: | 0.53 | AG: | 5.16 |
| AJ: | 7.25 | T: | 1.938 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| P: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 6.56 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 233 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 6.05 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

