How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AA: | 10.25 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | AB: | 4.76 |
| T: | 1.938 | H: | 0.53 in |
| AF: | 0.25 | D: | 3.38 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AG: | 5.16 |
| G: | 2.32 | BD: | 9 |
| AJ: | 7.25 | P: | 2.38 in |
| LQ1: | 6.56 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Model Code: | 30YF | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.895 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

