How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| D: | 3.38 | T: | 1.938 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| AG: | 5.16 | AK: | 4.5 |
| AE2: | 0.56 | AF: | 0.25 |
| P: | 2.38 in | G: | 2.32 |
| V: | 2.51 in | LL: | 2.38 in |
| AA: | 10.25 | AB: | 4.76 |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 5.69 in | AJ: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Assembly: | YF-2 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 31 | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

