How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | BE: | 0.38 in |
| P: | 2.38 in | T: | 1.938 |
| AG: | 5.16 | AF: | 0.25 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | V: | 2.51 in |
| BF: | 0.41 | AE2: | 0.56 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BD: | 5.88 |
| LL: | 2.38 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 175 | Model Code: | 30YF |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

