How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| I: | 4.84 in | G: | 2.32 |
| LL: | 2.38 in | BE: | 0.38 in |
| H: | 0.53 in | V: | 2.51 in |
| D: | 3.38 | AF: | 0.25 |
| BD: | 5.88 | LQ: | 5.69 in |
| T: | 1.938 | AB: | 4.76 |
| AE2: | 0.56 | AK: | 4.5 |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Ratio: | 10:1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.938 in |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

