How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.32 |
| AB: | 4.76 | BE: | 0.38 in |
| AG: | 5.16 | AJ: | 5.88 |
| I: | 4.84 in | D: | 3.38 |
| AK: | 4.5 | P: | 2.38 in |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| T: | 1.938 | AF: | 0.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| V: | 2.51 in | LQ: | 5.69 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Model Code: | 30YF | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

