How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | D: | 3.38 |
| AF: | 0.25 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.38 in |
| G: | 2.32 | P: | 2.38 in |
| AA: | 10.25 | T: | 1.938 |
| V: | 2.51 in | LQ: | 5.69 in |
| AK: | 4.5 | AE2: | 0.56 |
| AG: | 5.16 | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AB: | 4.76 | I: | 4.84 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

