How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | G: | 2.32 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | AB: | 4.76 |
| V: | 2.51 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AK: | 4.5 | D: | 3.38 |
| I: | 4.84 in | AF: | 0.25 |
| P: | 2.38 in | LQ: | 5.69 in |
Technical Specifications
| Output RPM: | 87.5 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.23 |
| Bore Code: | 31 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.938 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

