How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | H: | 0.53 in |
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AF: | 0.25 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| LQ: | 5.69 in | BF: | 0.41 |
| BD: | 5.88 | V: | 2.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 10.25 |
| G: | 2.32 | T: | 1.938 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.23 | Assembly: | YF-2 |
| Model Code: | 30YF | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

