How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| D: | 3.38 | P: | 2.38 in |
| T: | 1.938 | AA: | 10.25 |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| BD: | 5.88 | LQ: | 5.69 in |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 5.16 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 2.77 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Model Code: | 30YF |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Ratio Range: | 25:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

