How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | AA: | 10.25 |
| I: | 4.84 in | G: | 2.32 |
| AK: | 4.5 | T: | 1.938 |
| Center Distance (in): | 3 in | BF: | 0.41 |
| AF: | 0.25 | D: | 3.38 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 31 | Product Type: | Right Angle |
| Model Code: | 30YF | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

