How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | P: | 2.38 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| I: | 4.84 in | G: | 2.32 |
| BE: | 0.38 in | AG: | 5.16 |
| AJ: | 5.88 | AA: | 10.25 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 2.38 in | AK: | 4.5 |
| AF: | 0.25 | AB: | 4.76 |
| V: | 2.51 in | T: | 1.938 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.77 |
| Model Code: | 30YF | Output RPM: | 70 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

