How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BE: | 0.38 in |
| AJ: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| BD: | 5.88 | AF: | 0.25 |
| AA: | 10.25 | T: | 1.938 |
| AG: | 5.16 | AB: | 4.76 |
| D: | 3.38 | LL: | 2.38 in |
| AE2: | 0.56 | AK: | 4.5 |
| BF: | 0.41 | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 2.32 |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Model Code: | 30YF |
| Ratio Range: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

