How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| BD: | 5.88 | P: | 2.38 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| AF: | 0.25 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 4.5 | AG: | 5.16 |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 5.69 in | V: | 2.51 in |
| I: | 4.84 in | T: | 1.938 |
| G: | 2.32 | AA: | 10.25 |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

