How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BF: | 0.41 |
| AG: | 5.16 | LL: | 2.38 in |
| BD: | 5.88 | P: | 2.38 in |
| LQ: | 5.69 in | AA: | 10.25 |
| H: | 0.53 in | T: | 1.938 |
| G: | 2.32 | AJ: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| V: | 2.51 in | I: | 4.84 in |
| AB: | 4.76 | AE2: | 0.56 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.82 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Series Code: | OE | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

