How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 10.25 |
| LQ: | 5.69 in | BF: | 0.41 |
| D: | 3.38 | I: | 4.84 in |
| P: | 2.38 in | BD: | 5.88 |
| T: | 1.938 | Center Distance (in): | 3 in |
| BE: | 0.38 in | LL: | 2.38 in |
| V: | 2.51 in | AK: | 4.5 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | AJ: | 5.88 |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Bore Code: | 31 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Model Code: | 30YF |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.82 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

