How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | P: | 2.38 in |
| LL: | 2.38 in | I: | 4.84 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | V: | 2.51 in |
| AK: | 4.5 | H: | 0.53 in |
| AA: | 10.25 | LQ: | 5.69 in |
| G: | 2.32 | BF: | 0.41 |
| T: | 1.938 | Center Distance (in): | 3 in |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | AB: | 4.76 |
Technical Specifications
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.82 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 30YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

