How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| AG: | 5.16 | P: | 2.38 in |
| AJ: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | D: | 3.38 |
| AF: | 0.25 | BF: | 0.41 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | T: | 1.938 |
| AK: | 4.5 | LQ: | 5.69 in |
| V: | 2.51 in | G: | 2.32 |
Technical Specifications
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.68 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

