How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LQ: | 5.69 in |
| G: | 2.32 | T: | 1.938 |
| AG: | 5.16 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 2.51 in | I: | 4.84 in |
| D: | 3.38 | AB: | 4.76 |
| AE2: | 0.56 | AF: | 0.25 |
| LL: | 2.38 in | AA: | 10.25 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | 30YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

