How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | I: | 4.84 in |
| AF: | 0.25 | V: | 2.51 in |
| AE2: | 0.56 | BD: | 5.88 |
| H: | 0.53 in | G: | 2.32 |
| D: | 3.38 | BF: | 0.41 |
| LQ: | 5.69 in | AA: | 10.25 |
| AJ: | 5.88 | LL: | 2.38 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AB: | 4.76 | P: | 2.38 in |
| AK: | 4.5 | T: | 1.938 |
Technical Specifications
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Output RPM: | 35 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Ratio: | 50:1 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

