How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.76 | AF: | 0.25 |
| BF: | 0.41 | LQ: | 5.69 in |
| BD: | 5.88 | G: | 2.32 |
| AE2: | 0.56 | AA: | 10.25 |
| LL: | 2.38 in | T: | 1.938 |
| I: | 4.84 in | AK: | 4.5 |
| AG: | 5.16 | V: | 2.51 in |
| D: | 3.38 | AJ: | 5.88 |
| P: | 2.38 in | Center Distance (in): | 3 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.28 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

