How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AF: | 0.25 |
| AA: | 10.25 | P: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| I: | 4.84 in | BD: | 5.88 |
| AG: | 5.16 | BE: | 0.38 in |
| BF: | 0.41 | D: | 3.38 |
| LQ: | 5.69 in | G: | 2.32 |
| V: | 2.51 in | T: | 1.938 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Bore Code: | 31 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

