How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.25 | AA: | 10.25 |
| AK: | 4.5 | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| I: | 4.84 in | BD: | 5.88 |
| LQ: | 5.69 in | AJ: | 5.88 |
| AB: | 4.76 | V: | 2.51 in |
| LL: | 2.38 in | T: | 1.938 |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 6.05 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

