How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 4.84 in |
| LQ: | 5.69 in | H: | 0.53 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.938 | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| D: | 3.38 | AA: | 10.25 |
| P: | 2.38 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 5.16 |
| BD: | 5.88 | G: | 2.32 |
| LL: | 2.38 in | AF: | 0.25 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

