How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.38 in |
| AA: | 10.25 | AG: | 5.16 |
| BF: | 0.41 | AE2: | 0.56 |
| H: | 0.53 in | BE: | 0.38 in |
| D: | 3.38 | T: | 1.938 |
| P: | 2.38 in | AF: | 0.25 |
| LQ: | 5.69 in | I: | 4.84 in |
| AK: | 4.5 | AJ: | 5.88 |
| AB: | 4.76 | G: | 2.32 |
| Center Distance (in): | 3 in | V: | 2.51 in |
Technical Specifications
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 3 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Model Code: | 30YF |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

