How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | Center Distance (in): | 3 in |
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.51 in | AG: | 5.16 |
| I: | 4.84 in | AJ: | 5.88 |
| T: | 1.938 | AB: | 4.76 |
| G: | 2.32 | LL: | 2.38 in |
| BE: | 0.38 in | AF: | 0.25 |
| P: | 2.38 in | AA: | 10.25 |
| AE2: | 0.56 | BD: | 5.88 |
| LQ: | 5.69 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 3 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 0.895 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.938 in | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

