How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| V: | 2.51 in | AF: | 0.25 |
| AA: | 10.25 | P: | 2.38 in |
| U: | 0.875 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | I: | 4.84 in |
| T: | 1.188 | G: | 2.32 |
| L: | 6.57 in | AK: | 4.5 |
| AE2: | 0.56 | LM: | 8.82 |
| BE: | 0.38 in | D: | 3.38 |
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 5.45 |
| Ratio: | 10:1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output RPM: | 175 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Model Code: | 30YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

