How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AK: | 4.5 | G: | 2.32 |
| AG: | 5.16 | AE2: | 0.56 |
| AF: | 0.25 | I: | 4.84 in |
| T: | 1.188 | BD: | 5.88 |
| H: | 0.53 in | U: | 0.875 in |
| AA: | 10.25 | BF: | 0.41 |
| D: | 3.38 | AB: | 4.76 |
| P: | 2.38 in | L: | 6.57 in |
| BE: | 0.38 in | V: | 2.51 in |
| LM: | 8.82 | LL: | 2.38 in |
Technical Specifications
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 19 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output RPM: | 175 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Assembly: | YFC-1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 30YFC |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

