How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | D: | 3.38 |
| AK: | 4.5 | AA: | 10.25 |
| AG: | 5.16 | BF: | 0.41 |
| G: | 2.32 | AJ: | 5.88 |
| T: | 1.188 | L: | 6.57 in |
| BE: | 0.38 in | AB: | 4.76 |
| BD: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| V: | 2.51 in | LM: | 8.82 |
| P: | 2.38 in | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Bore Code: | 19 |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Model Code: | 30YFC | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

