How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AA: | 10.25 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| BD: | 5.88 | T: | 1.188 |
| LM: | 8.82 | P: | 2.38 in |
| AK: | 4.5 | AF: | 0.25 |
| V: | 2.51 in | U: | 0.875 in |
| D: | 3.38 | LL: | 2.38 in |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.84 in | G: | 2.32 |
| AG: | 5.16 | AB: | 4.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Model Code: | 30YFC |
| Bore Code: | 19 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.603 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

