How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| D: | 3.38 | LM: | 8.82 |
| AG: | 5.16 | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.25 |
| L: | 6.57 in | T: | 1.188 |
| BE: | 0.38 in | I: | 4.84 in |
| BD: | 5.88 | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| AK: | 4.5 | U: | 0.875 in |
| AA: | 10.25 | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 30YFC | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.603 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 100:1 | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

