How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | T: | 1.188 |
| BD: | 5.88 | LM: | 8.82 |
| V: | 2.51 in | AJ: | 5.88 |
| LL: | 2.38 in | G: | 2.32 |
| AG: | 5.16 | AB: | 4.76 |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 10.25 | L: | 6.57 in |
| AE2: | 0.56 | I: | 4.84 in |
| U: | 0.875 in | P: | 2.38 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Model Code: | 30YFC | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.21 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

