How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 | G: | 2.32 |
| L: | 6.57 in | AJ: | 5.88 |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 3.38 | P: | 2.38 in |
| AB: | 4.76 | T: | 1.188 |
| BF: | 0.41 | LM: | 8.82 |
| AF: | 0.25 | AK: | 4.5 |
| V: | 2.51 in | AG: | 5.16 |
| U: | 0.875 in | I: | 4.84 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Ratio Range: | 15:1 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Ratio: | 15:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 30YFC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 4.21 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

