How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AJ: | 5.88 |
| P: | 2.38 in | AK: | 4.5 |
| H: | 0.53 in | T: | 1.188 |
| BE: | 0.38 in | AG: | 5.16 |
| G: | 2.32 | BD: | 5.88 |
| V: | 2.51 in | U: | 0.875 in |
| D: | 3.38 | LM: | 8.82 |
| BF: | 0.41 | AE2: | 0.56 |
| L: | 6.57 in | AA: | 10.25 |
| I: | 4.84 in | LL: | 2.38 in |
| AB: | 4.76 | AF: | 0.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.21 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Model Code: | 30YFC | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Bore Code: | 19 | Assembly: | YFC-1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

