How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| P: | 2.38 in | AF: | 0.25 |
| I: | 4.84 in | T: | 1.188 |
| LL: | 2.38 in | AE2: | 0.56 |
| D: | 3.38 | Center Distance (in): | 3 in |
| V: | 2.51 in | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| AA: | 10.25 | AG: | 5.16 |
| AK: | 4.5 | U: | 0.875 in |
| AJ: | 5.88 | LM: | 8.82 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Bore Code: | 19 | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Output RPM: | 117 | Model Code: | 30YFC |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

