How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LL: | 2.38 in |
| AJ: | 5.88 | T: | 1.188 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| U: | 0.875 in | G: | 2.32 |
| P: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| D: | 3.38 | LM: | 8.82 |
| AB: | 4.76 | L: | 6.57 in |
| BD: | 5.88 | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.23 | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 30YFC |
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

